key

Part no. 26030164

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description KEY 3x3x16 A DIN 6885 V1000

Height 0.1200 inch
Unit system Metric
Length 16.0 mm
Length 0.6300 inch
Height 3.00 mm
Width 3.00 mm
Width 0.1200 inch

Gross Weight 0.00 kg