key

Part no. 26061603

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description KEY 6x6x16 A DIN 6885 V1000

Height 0.2400 inch
Unit system Metric
Length 16.0 mm
Length 0.6300 inch
Height 6.00 mm
Width 6.00 mm
Width 0.2400 inch

Gross Weight 0.00 kg