key

Part no. 26282400

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description KEY 28X16X240 A DIN 6885 V1000

Height 0.6300 inch
Width 1.1000 inch
Length 9.4500 inch
Length 240.0 mm
Width 28.00 mm
Measurement system Metric

Gross Weight 0.85 kg