manual brake release

Part no. 19150082

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
California
-
Texas
-

Product attributes

Technical description MANUAL-RELEASE P 10Nm FDB L110

Brake manufacturer type designation FDB spring-applied brake

Brake torque 10 Nm
Length 110 mm

Gross Weight 0.30 kg