Manual release

Part no. 19150162

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description MANUAL-RELEASE P 20Nm FDB

Brake manufacturer type designation FDB spring-applied brake

Braking torque 20 Nm
Länge des Hebels / Hebelarms 135.0 mm

Gross Weight 0.19 kg