NORDAC ACCESS BT SK TIE5-BT-STICK
Part no. 275900120
The Bluetooth adapter SK TIE5-BT-STICK is used to establish a wireless connection between the frequency inverter and mobile terminal devices (e.g. smartphone, tablet). Together with the NORDCON APP, the connected frequency inverter can be parameterised and operated.
In addition, parameter data sets can be transferred from frequency inverter to frequency inverter using the SK TIE5-BT-STICK. Parameter transfer between a drive and a PC is also possible.
Product attributes
| Technical description | TERMINAL EXTENSION SK TIE5-BT-STICK |
|---|
| Min. permissible ambient temperature | -10 °C |
|---|---|
| Max. permissible ambient temperature | 50 °C |
| Gross Weight | 0.01 kg |
|---|