NORDAC PRO SK 505E-250-323-A
Part no. 275810025
Product attributes
| Technical description | INVERTER SK 505E-250-323-A |
|---|
| Communication interface of the rotary encoder | HTL |
|---|---|
| Digital inputs | 5 |
| Analogue/digital inputs | 2 |
| Analogue/digital outputs | 1 |
| Relays | 2 |
| PTC input via digital input | Yes |
| PTC input | No |
| Available diagnostic interfaces | RS232 / RS485 |
| Min. electrical resistance of the braking resistor | 240 Ω |
|---|---|
| Nominal power | 0.25 kW |
| Nominal power | 0.33 HP |
| Mains supply | 1~ 200 … 240 V, +/- 10 %, 47 … 63 Hz, 3~ 200 … 240 V, +/- 10 %, 47 … 63 Hz |
| Input current (RMS) – 1-phase | 3.70 A |
| Input current (FLA) – 1-phase | 3.70 A |
| Input current (RMS) - 3-phases | 2.40 A |
| Input current (FLA) - 3-phases | 2.40 A |
| Output current (RMS) | 1.70 A |
| Output current (FLA) | 1.70 A |
| Max. output frequency | 400.00 Hz |
| Efficiency class | IE2 |
| Protection class of drive electronics | IP20 |
| Max. permissible ambient temperature | 40 °C |
| Min. warehouse and transport temperature | -20 °C |
| Max. warehouse and transport temperature | 60 °C |
| Height | 220 mm |
| Width | 74 mm |
| Depth | 153 mm |
| Gross Weight | 1.40 kg |
|---|
| Certifications | RoHS, cUL, cTick, CE labelling, UL certification |
|---|---|
| Fulfilled EMC standard | EN 61800-3 |
| Brake chopper | Yes |
|---|---|
| Current vector control (ISD control) | Yes |
| Speed controller (closed-loop control) | No |
| Positioning with POSICON | No |
| Brake management | Yes |
| Integrated PLC | No |