NORDAC PRO SK 515E-752-340-A
Part no. 275727500
Product attributes
Technical description | FREQUENCY INVERTER SK515E-752-340-A |
---|
Efficiency class | IE2 |
---|---|
Mains supply | 3-phase 400/480V |
Surface treatment | Without |
Protection class | IP20 |
Protection class of drive electronics | IP20 |
Brake chopper | Yes |
Status LED | Yes |
Available diagnostic interfaces | RS232 / RS485 |
System bus | Potential separated |
Digital inputs | 5 |
Analogue/digital inputs | 2 |
Analogue/digital outputs | 1 |
Relays | 2 |
PTC input via digital input | Yes |
PTC input | No |
Communication interface of the rotary encoder | HTL |
Nominal power | 75.00 kW |
---|---|
Depth | 286 mm |
Width | 265 mm |
Height | 636 mm |
Output current (RMS) | 150.00 A |
Output current (FLA) | 124.00 A |
Min. pulse frequency | 3 kHz |
Max. pulse frequency | 16 kHz |
Max. output frequency | 400.00 Hz |
Nominal power | 100.00 HP |
Efficiency | > 95% |
Gross Weight | 25.00 kg |
---|
Certifications | RoHS, cUL, cTick, CE labelling, UL certification, EAC labelling |
---|---|
Fulfilled EMC standard | EN 61800-3 |
Current vector control (ISD control) | Yes |
---|---|
Speed controller (closed-loop control) | No |
Positioning with POSICON | No |
4 switchable parameter sets | Yes |
Stator resistance measurement | Yes |
Brake management | Yes |
PI/PID control | PID-Controller |
PLC functionality | No |
Lifting gear function | Yes |
Evacuation run | No |