NORDAC PRO SK 550P-222-340-A
Part no. 275295317
Product attributes
Technical description | INVERTER SK 550P-222-340-A |
---|
Efficiency class | IE2 |
---|---|
Mains supply | 3~ 380 … 480 V, -20% /+10 %, 47 … 63 Hz |
Control voltage type | Internal 24V power supply, External 24V power supply |
Protection class of drive electronics | IP20 |
Ventilation type | Features |
Brake chopper | Yes |
Status LED | Yes |
Available diagnostic interfaces | RJ12, USB-C |
Integrated bus connections | CAN, CANopen, RS232, USS, ModBus, EtherCat, Ethernet / IP, Powerlink, Profinet IO |
System bus | Potential separated |
Digital inputs | 6 |
Digital outputs | 2 |
Analogue/digital inputs | 2 |
Analogue/digital outputs | 1 |
Relays | 2 |
PTC input via digital input | No |
PTC input | Yes |
Communication interface of the rotary encoder | HTL, CANopen, TTL |
Depth | 232 mm |
---|---|
Width | 126 mm |
Height | 371 mm |
Output current (RMS) | 46.00 A |
Output current (FLA) | 40.00 A |
Min. pulse frequency | 4 kHz |
Max. pulse frequency | 16 kHz |
Max. output frequency | 400.00 Hz |
Nominal power | 22.00 kW |
Nominal power | 30.00 HP |
Efficiency | > 95% |
Gross Weight | 7.10 kg |
---|
Certifications | CE labelling, UL certification, EAC labelling, CSA certification, RoHS, RCM, UkrSEPRO, UK |
---|---|
Fulfilled EMC standard | EN 61800-3 |
Current vector control (ISD control) | Yes |
---|---|
Speed controller (closed-loop control) | Yes |
Positioning with POSICON | Yes |
4 switchable parameter sets | Yes |
Stator resistance measurement | Yes |
PI/PID control | PID-Controller |
Brake management | Yes |
PLC functionality | Yes |
Lifting gear function | Yes |
Evacuation run | No |