NORDAC PRO SK 550P-550-123-A
Part no. 275295105
Product attributes
| Technical description | INVERTER SK 550P-550-123-A |
|---|
| Communication interface of the rotary encoder | HTL, CANopen, TTL |
|---|---|
| Digital inputs | 6 |
| Digital outputs | 2 |
| Analogue/digital inputs | 2 |
| Analogue/digital outputs | 1 |
| Relays | 2 |
| PTC input via digital input | No |
| PTC input | Yes |
| Integrated bus connections | CAN, CANopen, RS232, USS, ModBus, EtherCat, Ethernet / IP, Powerlink, Profinet IO |
| Industrial ethernet | Yes |
| Available diagnostic interfaces | USB-C, RJ12 |
| Min. electrical resistance of the braking resistor | 140 Ω |
|---|---|
| Nominal power | 0.55 kW |
| Nominal power | 0.75 HP |
| Mains supply | 1~ 200 … 240 V, +/- 10 %, 47 … 63 Hz |
| Input current (RMS) – 1-phase | 6.50 A |
| Input current (FLA) – 1-phase | 6.40 A |
| Input current (RMS) - 3-phases | 6.50 A |
| Input current (FLA) - 3-phases | 6.40 A |
| Output current (RMS) | 3.20 A |
| Output current (FLA) | 3.10 A |
| Max. output frequency | 400.00 Hz |
| Efficiency class | IE2 |
| Protection class of drive electronics | IP20 |
| Min. permissible ambient temperature | -10 °C |
| Max. permissible ambient temperature | 40 °C |
| Max. permissible ambient temperature at S3-70% 10min | 50 °C |
| Min. warehouse and transport temperature | -20 °C |
| Max. warehouse and transport temperature | 60 °C |
| Height | 200 mm |
| Width | 66 mm |
| Depth | 141 mm |
| Gross Weight | 1.20 kg |
|---|
| Certifications | RoHS, CE labelling, UL certification, CSA certification, EAC labelling, RCM, UkrSEPRO, UK |
|---|---|
| Fulfilled EMC standard | EN 61800-3 |
| Control voltage type | Internal 24 V, External 24 V |
|---|---|
| Brake chopper | Yes |
| Current vector control (ISD control) | Yes |
| Speed controller (closed-loop control) | Yes |
| Positioning with POSICON | Yes |
| Brake management | Yes |
| Integrated PLC | Yes |