pan head screw
Part no. 22903083
Product attributes
Technical description | PAN HD SCREW M 3X 8 DIN7500-C Z |
---|
Screw head type | Linsenkopf |
---|---|
Coating | Without |
Precote / thread coating | Without |
Screw drive type | Kreuzschlitz pozidriv |
Size of thread hole | M3 |
---|---|
Length | 8.0 mm |
Gross Weight | 0.00 kg |
---|