radial shaft seals
Part no. 25025120
Product attributes
Technical description | EX-SEAL 25x40x7 A NBR902 EMQ |
---|
External diameter | 40 mm |
---|---|
Inner Diameter | 25 mm |
Width | 7.00 mm |
Gross Weight | 0.01 kg |
---|
Fulfilled explosion protection directive | ATEX |
---|
Part no. 25025120
Technical description | EX-SEAL 25x40x7 A NBR902 EMQ |
---|
External diameter | 40 mm |
---|---|
Inner Diameter | 25 mm |
Width | 7.00 mm |
Gross Weight | 0.01 kg |
---|
Fulfilled explosion protection directive | ATEX |
---|