radial shaft seals
Part no. 25025200
Product attributes
| Technical description | SEAL 25x40x4 A WO.SPRING NBR902 EMQ |
|---|
| External diameter | 40 mm |
|---|---|
| Inner Diameter | 25 mm |
| Width | 4.00 mm |
| Gross Weight | 0.01 kg |
|---|
Part no. 25025200
| Technical description | SEAL 25x40x4 A WO.SPRING NBR902 EMQ |
|---|
| External diameter | 40 mm |
|---|---|
| Inner Diameter | 25 mm |
| Width | 4.00 mm |
| Gross Weight | 0.01 kg |
|---|