radial shaft seals

Part no. 25030151

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description SEAL 30x62x7 A FKM585 EMQ

External diameter 62 mm
Inner Diameter 30 mm
Width 7.00 mm

Gross Weight 0.03 kg