radial shaft seals
Part no. 25055080
Product attributes
| Technical description | SEAL 55x100x10 AS NBR902 |
|---|
| External diameter | 100 mm |
|---|---|
| Inner Diameter | 55 mm |
| Width | 10.00 mm |
| Gross Weight | 0.06 kg |
|---|
Part no. 25055080
| Technical description | SEAL 55x100x10 AS NBR902 |
|---|
| External diameter | 100 mm |
|---|---|
| Inner Diameter | 55 mm |
| Width | 10.00 mm |
| Gross Weight | 0.06 kg |
|---|