radial shaft seals

Part no. 25055090

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description SEAL 55x100x10 A NBR902

External diameter 100 mm
Inner Diameter 55 mm
Width 10.00 mm

Gross Weight 0.07 kg