radial shaft seals
Part no. 25070020
Product attributes
| Technical description | SEAL 70x110x13 AS NBR902 |
|---|
| External diameter | 110 mm |
|---|---|
| Inner Diameter | 70 mm |
| Width | 13.00 mm |
| Gross Weight | 0.09 kg |
|---|
Part no. 25070020
| Technical description | SEAL 70x110x13 AS NBR902 |
|---|
| External diameter | 110 mm |
|---|---|
| Inner Diameter | 70 mm |
| Width | 13.00 mm |
| Gross Weight | 0.09 kg |
|---|