radial shaft seals
Part no. 25100060
Product attributes
| Technical description | SEAL 100x180x12 AS NBR902 |
|---|
| External diameter | 180 mm |
|---|---|
| Inner Diameter | 100 mm |
| Width | 12.00 mm |
| Gross Weight | 0.29 kg |
|---|
Part no. 25100060
| Technical description | SEAL 100x180x12 AS NBR902 |
|---|
| External diameter | 180 mm |
|---|---|
| Inner Diameter | 100 mm |
| Width | 12.00 mm |
| Gross Weight | 0.29 kg |
|---|