rubber buffer

Part no. 29604000

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
California
-
Texas
-

Product attributes

Technical description RUBBER-MET.BUFFER 40.0/12.5X15 2282/3282

External diameter 40.0 mm
Inner diameter 12.5 mm

Gross Weight 0.04 kg