screw plug
Part no. 22110083
Product attributes
Technical description | SCREW PLUG M10X1 DIN 908 ST VZ NBR |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | Without |
Measurement system | Metric |
---|---|
Nominal thread size x pitch | M10x1 |
Gross Weight | 0.01 kg |
---|