shim

Part no. 29104211

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description SHIM PS 42X 52X0,10 DIN 988

Thickness 0.10 mm
External diameter 52.0 mm
Inner Diameter 42.0 mm

Gross Weight 0.00 kg