shim
Part no. 29104251
Product attributes
| Technical description | SHIMWASHER 42X52X0.3 DIN 988 ST |
|---|
| Oberflächenveredelung | Without surface treatment |
|---|
| Thickness | 0.30 mm |
|---|---|
| External diameter | 52.0 mm |
| Inner Diameter | 42.0 mm |
| Gross Weight | 0.00 kg |
|---|
Part no. 29104251
| Technical description | SHIMWASHER 42X52X0.3 DIN 988 ST |
|---|
| Oberflächenveredelung | Without surface treatment |
|---|
| Thickness | 0.30 mm |
|---|---|
| External diameter | 52.0 mm |
| Inner Diameter | 42.0 mm |
| Gross Weight | 0.00 kg |
|---|