shim

Part no. 29107011

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
California
-
Texas
-

Product attributes

Technical description SHIM PS 70X 90X0,10 DIN 988

Thickness 0.10 mm
External diameter 90 mm
Inner Diameter 70 mm

Gross Weight 0.00 kg