shim
Part no. 29108051
Product attributes
| Technical description | SHIMWASHER 80X100X0.3 DIN 988 ST |
|---|
| Oberflächenveredelung | Without surface treatment |
|---|
| Thickness | 0.30 mm |
|---|---|
| External diameter | 100.0 mm |
| Inner Diameter | 80.0 mm |
| Gross Weight | 0.01 kg |
|---|
Part no. 29108051
| Technical description | SHIMWASHER 80X100X0.3 DIN 988 ST |
|---|
| Oberflächenveredelung | Without surface treatment |
|---|
| Thickness | 0.30 mm |
|---|---|
| External diameter | 100.0 mm |
| Inner Diameter | 80.0 mm |
| Gross Weight | 0.01 kg |
|---|