SK 1SI31 – IEC 63 Motor adapter B14 C120
Part no. 60395110
Product attributes
| Technical description | FLEXBLOC IEC 63 120 1SI31 |
|---|
| Flange type | IEC B14 |
|---|---|
| Oberflächenveredelung | Without surface treatment |
| Motor attachment (NEMA/IEC/Servo) | IEC63 |
| Outer diameter of drive flange | 105 mm |
|---|---|
| External diameter | 120 mm |
| Gross Weight | 0.50 kg |
|---|