SK 1SI40/1SI50/1SI63 – IEC 71 Motor adapter B14 C105
Part no. 60495020
Product attributes
| Technical description | FLEXBLOC IEC 71 105 1SI40/50/ |
|---|
| Flange type | IEC B14 |
|---|---|
| Oberflächenveredelung | Without surface treatment |
| Motor attachment (NEMA/IEC/Servo) | IEC71 |
| Outer diameter of drive flange | 120 mm |
|---|---|
| External diameter | 105 mm |
| Gross Weight | 0.69 kg |
|---|