SK 1SI40/1SI50/1SI63 – NEMA 56C Motor adapter
Part no. 60495500
Product attributes
| Technical description | FLEXBLOC NEMA 56C 166 1SI40/50/63 H=37 |
|---|
| Flange type | IEC B14 |
|---|---|
| Oberflächenveredelung | Without surface treatment |
| Motor attachment (NEMA/IEC/Servo) | NEMA 56 |
| Gear unit type | SK 1SI50, SK 1SI40 |
| Outer diameter of drive flange | 120 mm |
|---|---|
| External diameter | 166 mm |
| Gross Weight | 0.80 kg |
|---|