SK 1SI50 - Torque Arm - 130 mm

Part no. 60593900

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
California
-
Texas
-

Product attributes

Technical description FLEXBLOC TORQUE ARM KIT 130MM 1SI50

Gross Weight 0.35 kg