snap ring

Part no. 27201900

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description SNAP RING A 19x1.2 DIN 471

Thickness 1.20 mm
Thickness 0.0500 inch
Nominal diameter of bore/shaft 19.0 mm
Nominal diameter of bore/shaft 0.7500 inch
Unit system Metric

Gross Weight 0.00 kg