snap ring

Part no. 27306200

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description SNAP RING I 62 DIN 472

Thickness 0.0800 inch
Thickness 2.00 mm
Nominal diameter of bore/shaft 62.0 mm
Nominal diameter of bore/shaft 2.4400 inch
Measurement system Metric

Gross Weight 0.01 kg