snap ring

Part no. 27310000

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description SNAP RING J 100x3 DIN 472

Thickness 3.00 mm
Thickness 0.1200 inch
Nominal diameter of bore/shaft 100.0 mm
Nominal diameter of bore/shaft 3.9400 inch
Unit system Metric

Gross Weight 0.04 kg