snap ring

Part no. 27311001

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
California
-
Texas
-

Product attributes

Technical description SNAP RING IS 110X5.0 DIN 472

Thickness 0.2000 inch
Thickness 5.00 mm
Nenndurchmesser der Bohrung/Welle 110.0 mm
Nenndurchmesser der Bohrung/Welle 4.3300 inch
Unit system Metric

Gross Weight 0.09 kg