socket

Part no. 68282010

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description SPACER 56x65x11 ST AZ-F

External diameter 65.00 mm
Inner Diameter 56.000 mm
Unit system Metric
Length 11.000 mm

Gross Weight 0.07 kg

Previously Viewed

Endbell A FS 90 / Ø 160 mm