Spring lock washer M8
Part no. 28560086
Product attributes
| Technical description | LOCK WASHER A 8 DIN 127 VZ |
|---|
| Coating | Galvanised |
|---|
| Thickness | 2.00 mm |
|---|---|
| Inner Diameter | 8.1 mm |
| Nominal thread size of the screw | M8 |
| Height | 4.60 mm |
| Gross Weight | 0.00 kg |
|---|
Part no. 28560086
| Technical description | LOCK WASHER A 8 DIN 127 VZ |
|---|
| Coating | Galvanised |
|---|
| Thickness | 2.00 mm |
|---|---|
| Inner Diameter | 8.1 mm |
| Nominal thread size of the screw | M8 |
| Height | 4.60 mm |
| Gross Weight | 0.00 kg |
|---|