supporting disc
Part no. 27804200
Product attributes
| Technical description | RETAINWASHER 42X52X2.5 DIN 988 ST |
|---|
| Oberflächenveredelung | Without surface treatment |
|---|
| Thickness | 2.50 mm |
|---|---|
| External diameter | 52.0 mm |
| Inner Diameter | 42.0 mm |
| Gross Weight | 0.01 kg |
|---|
Part no. 27804200
| Technical description | RETAINWASHER 42X52X2.5 DIN 988 ST |
|---|
| Oberflächenveredelung | Without surface treatment |
|---|
| Thickness | 2.50 mm |
|---|---|
| External diameter | 52.0 mm |
| Inner Diameter | 42.0 mm |
| Gross Weight | 0.01 kg |
|---|