Terminal box cover motor frame size 90,80,112,100
Part no. 13035740
Product attributes
| Technical description | TB COVER 80-112 BRE NEW |
|---|
| Oberflächenveredelung | Without surface treatment |
|---|---|
| Terminal box geometry | Rectangular |
| For motor connector on the cover | Kein Motorstecker |
| Terminal box frame/cover type | Klemmkasten-Deckel |
| Motor frame size | 90, 80, 112, 100 |
| Gross Weight | 0.18 kg |
|---|
| Fulfilled explosion protection directive | Without |
|---|