UNIVERSAL SI worm gear unit - SK 1SI40 i = 10,00 - 1,000"
Part no. 60492100
Product attributes
Technical description | FLEXBLOC 1SI40 I=10 1.000-INCH |
---|
Gear unit type | SK 1SI40 |
---|---|
Shaft dimension output shaft | 1.000" |
Measurement system | Imperial |
---|---|
Ratio | 10 |
Gross Weight | 2.70 kg |
---|