UNIVERSAL SI worm gear unit - SK 1SI40 i = 60,00 - 1,000"
Part no. 60492600
Product attributes
| Technical description | FLEXBLOC 1SI40 I=60 1.000-INCH |
|---|
| Gear unit type | SK 1SI40 |
|---|---|
| Shaft dimension output shaft | 1.000" |
| Unit system | Imperial |
|---|---|
| Ratio | 60 |
| Gross Weight | 2.70 kg |
|---|