UNIVERSAL SI worm gear unit - SK 1SI50 i = 80,00 - 1,125"
Part no. 60592800
Product attributes
Technical description | FLEXBLOC 1SI50 I=80 1.125-INCH |
---|
Gear unit type | SK 1SI50 |
---|---|
Shaft dimension output shaft | 1.125" |
Measurement system | Imperial |
---|---|
Ratio | 80 |
Gross Weight | 4.15 kg |
---|