UNIVERSAL SI worm gear unit - SK 1SI75 i = 30,00 - 1,9375"
Part no. 60792300
Product attributes
Technical description | FLEXBLOC MODULE 1SI75 I= 30 1.9375 |
---|
Gear unit type | SK 1SI75 |
---|---|
Shaft dimension output shaft | 1.9375" |
Measurement system | Imperial |
---|---|
Ratio | 30 |
Gross Weight | 12.50 kg |
---|