vent plug
Part no. 22024004
Product attributes
Technical description | VENT PLUG M24 X1,5 DIN910 VZ PRE30 OBSO |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | precote 30, high-strength |
Nominal thread size x pitch | M24x1,5 |
---|
Gross Weight | 0.08 kg |
---|
Part no. 22024004
Technical description | VENT PLUG M24 X1,5 DIN910 VZ PRE30 OBSO |
---|
Coating | Galvanised |
---|---|
Precote / thread coating | precote 30, high-strength |
Nominal thread size x pitch | M24x1,5 |
---|
Gross Weight | 0.08 kg |
---|