Wall-Mount Kit SK TIE4-WMK-1-K

Part no. 275274004

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description ASSSEMBLY KIT WALL SK TIE4-WMK-1-K

Ventilation type Features

Length 205 mm
Width 95 mm
Height 5 mm

Gross Weight 0.20 kg