Wall-Mount Kit SK TIE4-WMK-L-1

Part no. 275274005

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
California
-
Texas
-

Product attributes

Technical description ASSEMBLY KIT WALL SK TIE4-WMK-L-1

Protection class IP55
Ventilation type Features

Length 255 mm
Width 130 mm
Height 24 mm

Gross Weight 0.40 kg