Wall-Mount Kit SK TIE4-WMK-TU

Part no. 275274002

Availability and est. ship date from:
Wisconsin
-
North Carolina
-
Texas
-

Product attributes

Technical description ASSEMBLY KIT WALL SK TIE4-WMK-TU

Protection class IP66
Ventilation type Features

Length 155 mm
Width 85 mm
Height 3 mm

Gross Weight 0.40 kg