worm wheel
Part no. 63271000
Product attributes
| Technical description | WORM WHEEL Z=50 I=50,00 SK32100+F |
|---|
| Gear unit type | SK 32100 |
|---|
| Hub width | 91.00 mm |
|---|---|
| Bore diameter | 52.0 mm mm |
| Gear tooth number | 50 |
| Ratio | 50.000 |
| Gross Weight | 16.00 kg |
|---|
Part no. 63271000
| Technical description | WORM WHEEL Z=50 I=50,00 SK32100+F |
|---|
| Gear unit type | SK 32100 |
|---|
| Hub width | 91.00 mm |
|---|---|
| Bore diameter | 52.0 mm mm |
| Gear tooth number | 50 |
| Ratio | 50.000 |
| Gross Weight | 16.00 kg |
|---|