63 S/4 - IEC B14 - C90 - 230/460V
Part no. 31010022
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 63 S/4 CUS P760 B14 230/460 |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 63 |
Efficiency class | IE1 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B14 |
Power factor 1 | 0.66 |
---|---|
IA / IN 1 | 3.1 |
Nominal motor voltage (V) | 230/460 |
ETA 100% Nominal load voltage | 52.0 |
Nominal frequency | 60 Hz |
Nominal power | 0.12 kW |
Nominal power | 0.16 HP |
Motor speed | 1,700 r/min |
Gross Weight | 3.60 kg |
---|
Fulfilled certificates and conformities | CSA certification |
---|