80 LP/4 - IEC B5 - A200 - 230/400V
Part no. 33510092
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 80 LP/4 P752 B5 230/400 TF |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 80 |
Efficiency class | IE3 |
Braking motor | No |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B5 |
Power factor 1 | 0.72 |
---|---|
IA / IN 1 | 5.4 |
Nominal motor voltage (V) | 230/400 |
ETA 50% Nominal load voltage | 83.7 |
ETA 75% Nominal load voltage | 84.7 |
ETA 100% Nominal load voltage | 83.7 |
Nominal frequency | 50 Hz |
Nominal power | 0.75 kW |
Motor speed | 1,415 r/min |
Thermal motor protection | Thermistors |
---|
Gross Weight | 11.00 kg |
---|