90 L/4 - IEC B14 - C120 - 230/400V - BRE 20Nm
Part no. 34510055
NORD standard asynchronous motors fulfill all common efficiency regulations, are available in all international standards and are available with various options.
Product attributes
Technical description | 90 L/4 P763 B14 230/400 FDB20 |
---|
Cable entry (metric) | Cable gland at I |
---|---|
Motor type | Asynchronous |
Motor frame size | 90 |
Efficiency class | IE1 |
Motor brake | With Brake |
Braking motor | Yes |
Brake protection class | IP55 |
Motor protection class | IP55 |
Insulation class | F |
Operating mode of motor | S1 |
Mechanical design | IEC |
Flange type motor | IEC B14 |
Braking torque | 20 Nm |
---|---|
Power factor 1 | 0.78 |
IA / IN 1 | 4.8 |
Nominal motor voltage (V) | 230/400 |
ETA 50% Nominal load voltage | 78.7 |
ETA 75% Nominal load voltage | 79.1 |
ETA 100% Nominal load voltage | 77.5 |
Nominal frequency | 50 Hz |
Nominal power | 1.50 kW |
Motor speed | 1,395 r/min |
Gross Weight | 19.00 kg |
---|