NORDAC FLEX SK 200E-550-340-A
Part no. 275226305
Product attributes
Technical description | INVERTER SK 200E-550-340-A |
---|
Communication interface of the rotary encoder | HTL |
---|---|
Digital inputs | 4 |
Digital outputs | 2 |
Analogue inputs | 2 |
PTC input | Yes |
Internal brake rectifier | No |
Integrated bus connections | USS, RS232, ModBus |
Industrial ethernet | Optional |
Available diagnostic interfaces | RS232 / RS485 |
Min. electrical resistance of the braking resistor | 200 Ω |
---|---|
Nominal power | 0.55 kW |
Nominal power | 0.75 HP |
Mains supply | 3~ 380 … 500 V, -20% /+10 %, 47 … 63 Hz |
Input current (RMS) – 1-phase | 0.00 A |
Input current (FLA) – 1-phase | 0.00 A |
Input current (RMS) - 3-phases | 1.60 A |
Input current (FLA) - 3-phases | 1.40 A |
Output current (RMS) | 1.70 A |
Output current (FLA) | 1.50 A |
Max. output frequency | 400.00 Hz |
Efficiency class | IE2 |
Protection class of drive electronics | IP55 |
Min. permissible ambient temperature | -25 °C |
Max. permissible ambient temperature | 40 °C |
Max. permissible ambient temperature at S3-70% 10min | 50 °C |
Min. warehouse and transport temperature | -25 °C |
Max. warehouse and transport temperature | 60 °C |
Length | 236 mm |
Height | 127 mm |
Width | 156 mm |
Gross Weight | 1.85 kg |
---|
Certifications | UL certification, CE labelling, cTick, EAC labelling, RoHS, CSA certification, RCM, UkrSEPRO, UK, EACex |
---|---|
Fulfilled EMC standard | EN 61800-3 |
Control voltage type | Internal 24 V |
---|---|
Brake chopper | Yes |
Current vector control (ISD control) | Yes |
Speed controller (closed-loop control) | Yes |
Positioning with POSICON | Yes |
Brake management | Yes |
Integrated PLC | Yes |