NORDAC PRO SK 510P-751-340-A
Part no. 275291313
Product attributes
| Technical description | INVERTER SK 510P-751-340-A |
|---|
| Communication interface of the rotary encoder | HTL, CANopen |
|---|---|
| Digital inputs | 5 |
| Analogue/digital inputs | 2 |
| Analogue/digital outputs | 1 |
| Relays | 2 |
| PTC input via digital input | Yes |
| PTC input | No |
| Integrated bus connections | CANopen, CAN, RS232, USS, ModBus |
| Industrial ethernet | No |
| Available diagnostic interfaces | RJ12 |
| Min. electrical resistance of the braking resistor | 44 Ω |
|---|---|
| Nominal power | 7.50 kW |
| Nominal power | 10.00 HP |
| Mains supply | 3~ 380 … 480 V, -20% /+10 %, 47 … 63 Hz |
| Input current (RMS) – 1-phase | 0.00 A |
| Input current (FLA) – 1-phase | 0.00 A |
| Input current (RMS) - 3-phases | 20.50 A |
| Input current (FLA) - 3-phases | 18.80 A |
| Output current (RMS) | 16.00 A |
| Output current (FLA) | 14.90 A |
| Max. output frequency | 400.00 Hz |
| Efficiency class | IE2 |
| Protection class of drive electronics | IP20 |
| Min. permissible ambient temperature | -10 °C |
| Max. permissible ambient temperature | 40 °C |
| Max. permissible ambient temperature at S3-70% 10min | 50 °C |
| Min. warehouse and transport temperature | -20 °C |
| Max. warehouse and transport temperature | 60 °C |
| Height | 331 mm |
| Width | 91 mm |
| Depth | 175 mm |
| Gross Weight | 3.80 kg |
|---|
| Certifications | CE labelling, UL certification, EAC labelling, CSA certification, RoHS, RCM, UkrSEPRO, UK |
|---|---|
| Fulfilled EMC standard | EN 61800-3 |
| Functional safety | SS1-T - PL d, STO - One channel - PL e |
|---|---|
| Control voltage type | Internal 24 V |
| Brake chopper | Yes |
| Current vector control (ISD control) | Yes |
| Speed controller (closed-loop control) | Yes |
| Positioning with POSICON | Yes |
| Brake management | Yes |
| Integrated PLC | Yes |